• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. EBC063

Splitter box

EBC063

ZDO4F049MSJ0000---STGO120MSJ

Splitter box

EBC063

ZDO4F049MSJ0000---STGO120MSJ

  • Compact housing for use where space is restricted
  • Resistant to oils and coolants
  • Permanent, reliable sealing even when mounted without tools
  • Mechanical end stop to protect the O-ring from destruction
  • Clearly visible LEDs for indicating switching status and operation
Article no longer available - archive entry
  • ce
  • cul
Application
Special feature Gold-plated contacts
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Protection class III
Max. current load per module/slot [A] 2
Max. current load total [A] 6
Outputs
Electrical design NPN
Operating conditions
Ambient temperature [°C] -25...80
Ambient temperature (moving) [°C] -5...60
Protection IP 67; IP 68; (1 m / 7 days)
Mechanical data
Weight [g] 109
Dimensions [mm] 27 x 30 x 90.4
Materials PBT-GF20; brass nickel-plated
Moulded-body material PBT-GF 20 / brass, nickel-plated
Number of ports splitter box 4
Connector type M8
Displays / operating elements
Display
switching status 8 x LED, yellow
operation 1 x LED, green
Accessories
Accessories (optional)
DIN rail adapter:, E73006
Protective cap: M8, E73005
Remarks
Pack quantity 1 pcs.
Electrical connection - Connection
Connection Connector: 1 x M16; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated
Electrical connection - slot
Connector: 4 x M8; coding: A; Moulded body: PBT-GF 20 / brass, nickel-plated; Contacts: gold-plated