You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. Accessories
  3. Accessories for AS-Interface
  4. Pneumatic accessories
  5. E75229

Push-in L-fitting for pneumatic connections

E75229

AirBox push-in L-connector 10 pcs.

Push-in L-fitting for pneumatic connections

E75229

AirBox push-in L-connector 10 pcs.

  • For a reliable pneumatic connection
  • Easy and quick installation in an AirBox
Application
Media compressed air according to ISO 8573-1: 2001
Operating conditions
Operating pressure [bar] 20; (min. -0,95)
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 34.5
Materials housing: nickel-plated brass / PA66; Tooth lock washer: stainless steel
Tube fittings 6 mm
Sleeve diameter [mm] 8
Remarks
Pack quantity 10 pcs.