ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
Deutsch
English
Trade partners
To worldwide overview
Germany/English
my ifm
my favourites
Product comparison
Shopping basket
You probably do not come from: Germany.
If necessary, change to:
United States
Support
Company
News
Sustainability
Career
Contact
Products
Industries
Technologies
IIoT & Solutions
Supply Chain
ifm-Service-Center
0800 16 16 16 4
Search
Products
Accessories
Mounting accessories and fixing technology
Angle brackets
E30421
Angle bracket
E30421
UNIVERSAL MOUNTING BRACKET
Angle bracket
E30421
UNIVERSAL MOUNTING BRACKET
For free-standing mounting and wall mounting of pressure sensors
Easy, quick and inexpensive fixing
Robust design for use in harsh industrial environments
Secure hold for the sensor
Technical details
Accessories
Downloads
Further information
Scale drawing
Mechanical data
Weight [g]
55.5
Dimensions [mm]
40 x 50 x 64
Materials
PA 6.6-GF25-M15
Accessories
Items supplied
socket head screw: 1 x M5 x 40
square nut: 1 x M5
recess self-tapping screws : 3 x 3 mm
Remarks
Pack quantity
1 pcs.
E30421 –
UNIVERSAL MOUNTING BRACKET