You probably do not come from: Germany. If necessary, change to: United States
ifm-Service-Center 0800 16 16 16 4
  1. Products
  2. E30405

Teach button for pressure sensors

E30405

TEACH BUTTON

Teach button for pressure sensors

E30405

TEACH BUTTON

  • For an easy switch point setting of pressure sensors
  • User-friendly, intuitive operation with pushbuttons
  • Clearly visible optical feedback
  • Connection via the tried and tested M12 connector
Article no longer available - archive entry
Alternative articles: PP2001 Product comparison: E30405 / PP2001 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Application
Design for sensors PP0xE, PP052x, PP755x, for memory plug E30398
Electrical data
Operating voltage [V] 10...30 DC
Operating conditions
Protection IP 40
Mechanical data
Weight [g] 220.5
Materials stainless steel (303/1.4305); PA; PMMA
Remarks
Notes phase-out article
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 0.9 m, PUR