• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Y-splitters
  4. Y-splitters
  5. E12269

Y-splitter

E12269

ZDO2F030MSS0000-00STGF040MSS

Y-splitter

E12269

ZDO2F030MSS0000-00STGF040MSS

  • For use in applications with many inputs and outputs where space is restricted
  • High protection rating for the requirements of harsh industrial environments
  • Gold-plated contacts for reliable electrical connections
  • Wide operating temperature range
  • ce
  • ukca
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC/DC
Protection class III
Max. current load per module/slot [A] 3
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 15.7
Dimensions [mm] 11 x 27 x 38
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Number of ports splitter box 2
Connector type M8
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M8; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated
Electrical connection - socket
Connector: 2 x M8; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated