Electrical design | PNP |
---|---|
Output function | normally closed |
Sensing range [mm] | 10 |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Application | simple evaluation of rotating and linear movement with regard to underspeed; blocking |
---|
Nominal voltage DC [V] | 10...36 |
---|---|
Current consumption [mA] | < 15 |
Reverse polarity protection | yes |
Total number of outputs | 1 |
---|---|
Electrical design | PNP |
Output function | normally closed |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Short-time current rating of switching output [mA] | 250 |
Short-circuit proof | yes |
Overload protection | yes |
Sensing range [mm] | 10 |
---|---|
Sensing range adjustable | no |
Setting range [Imp/min] | 5...300 |
---|
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 10 |
Start-up delay [s] | 15 |
---|---|
Max. damping frequency [Imp/min] | 15000 |
Adjustment of the switch point | multiturn potentiometer |
---|
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Weight [g] | 256.6 |
---|---|
Mounting | flush mountable |
Dimensions [mm] | M30 x 1.5 / L = 81 |
Thread designation | M30 x 1.5 |
Materials | brass special coating; PBT |
Tightening torque [Nm] | 50 |
Display |
|
---|
Connection | Cable: 2 m, PVC; 3 x 0.5 mm² |
---|