• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. CR1055

Programmable graphic display for controlling mobile machines

CR1055

R360/PDM360/compact/MONO

Programmable graphic display for controlling mobile machines

CR1055

R360/PDM360/compact/MONO

  • For control, parameter setting, and operation of mobile machines
  • Clearly visible graphic display for visualising machine functions
  • High-performance CAN interface for various communication tasks
  • Closed metal housing with high protection rating suitable for panel mounting and surface mounting outside or in the cabin
  • E1 type approval by the Kraftfahrt-Bundesamt (German Federal Motor Transport Authority)
Article no longer available - archive entry
  • ce
  • e1r
Electrical data
Operating voltage [V] 10...32 DC
Software / programming
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 1
Number of Ethernet interfaces 1
Number of R232 interfaces 1
Mechanical data
Weight [g] 1433.5
Type of mounting panel / surface
Dimensions [mm] 109 x 165 x 65.3
Displays / operating elements
Display
3,8" monochrome display
Operating elements
3 freely programmable backlit function keys
1 encoder with pushbutton
Display resolution 320 x 240
Display type monochrome display
Display size 3.8"
Display background illumination LED
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12