Application | field installation |
---|
Operating voltage [V] | 26.5...31.6 DC |
---|---|
Max. current consumption from AS-i [mA] | 55 |
Sensor supply of the inputs | AS-i |
---|
Ambient temperature [°C] | -25...60 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
EMC |
|
---|
AS-i version | 2.1 | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Extended addressing mode | yes | |||||||||||||||
AS-i master profile | M2; M3; M4 | |||||||||||||||
AS-i profile | S-B.A.E | |||||||||||||||
AS-i I/O configuration [hex] | B | |||||||||||||||
AS-i ID code [hex] | A.E | |||||||||||||||
AS-i certificate | 49203 | |||||||||||||||
Assignment of the data bits |
|
Weight [g] | 97 |
---|---|
Type of mounting | AS-i interface to FC and SC lower parts |
Materials | PBT |
Display |
|
---|
Accessories (optional) |
|
---|
Remarks |
|
||
---|---|---|---|
Pack quantity | 1 pcs. |
contact pins to module lower part, FK / PG: |