- Technical support
- Calibration services
- Factory certificates and reports
Factory certificates and reports
Free factory calibration verification certificate
(according to IEC 60770)
- Free of charge
- Available after the product has been delivered
- 3-point certificate based on serial number etched on the product
Available for specific products only.
Pressure sensors
- PI17xx, PI18xx, PI1602
- PM1xxxx
- PI27xx, PI28xx(manufactured after January 2018)
- PG27xx, PG28xx(manufactured after January 2019)
Temperature sensors
- TA11xx, TA13xx and TCCxxx
- TA20xx, TA22xx, TA25xx, TA28xx, TD22xx, TD25xx, TD28xx, TD29xx
(manufactuered after 01/2018)
Flow sensors
- SM4x2x, SM6x2x, SM7x2x, SM8x2x
- SDx50x, SDx60x(issuing only possible for air characteristics)
- SDGx5x
Conductivity sensors
- LDLxxx
Level sensors
- LW27xx
Certificate of Compliance / Conformance
- Free of charge
- Certifies that the listed products conform to the datasheet specifications
- Available for all ifm products
- Can be generated at the time of order or after delivery of products
Manufacturer's certificate DIN EN 10 204-2.2 (Part no. ZC0002)
(according to DIN 50049-2.2)
- Fee charged. One certificate per sensor required.
- Certifies that the listed articles conform to the indications in the corresponding data sheet and have been subjected to a 100 % final test.
- Addendums: description of the 100 % tests, data sheet and, where applicable, test specification
- Applies to the specified article(s) and must be ordered with the sensor. It cannot be generated after the sensor has been delivered.
- Languages: German / English
Material inspection certificate DIN EN 10 204-3.1 (Part no. ZC0003)
(according to DIN 50049-3.1)
- Fee charged. One certificate per sensor required.
- Results of batch-related tests to prove that the requirements regarding the material characteristics and quality are met.
- Languages: German / English
- Applies to the specified article(s) and must be ordered with the sensor. It cannot be generated after the sensor has been delivered.
- Only issued for sanitary process sensors and fittings (listof products).
Material inspection certificate EN10204-2.1/2.2/3.1 (Part no. ZC0076)
(according to ISO10474)
- Fee charged. One certificate per sensor required.
- Only available for LW2720sensors (listof products).
- 3.1 certificate for metalliic parts
- 2.1 / 2.2 certificate for non-metallic parts
- Language: German/English
- Applies to the specified article(s) and must be ordered with the sensor. It cannot be generated after the sensor has been delivered.
Cleaning service for oxygen applications (Part no. ZC0019)
- Fee charged. One certificate per sensor required.
- Grease and oil removal for oxygen applications to 40...1500 mg/mm2
- Available for pressure sensors = 363 psi for types PA, PX, PG24, PK, PN, PP, PT (except PT05xx), PU and PV.