1. Homepage
  2. Products
  3. Accessories
  4. Accessories for control systems
  5. Plug sets for the control cabinet
  6. EC0703

EC0703

upper and lower part of the connector

ecomatConnection/Code-A,50p

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

Download
Technische Details
Operating conditions
Protection IP 67
Mechanical data
Weight [g] 3167.8
Dimensions [mm] 89.5 x 33.4 x 47.3
Remarks
Pack quantity 50 pcs.
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — EC0703-00 — 29.09.2017 —