You probably do not come from: South Africa.  If necessary, change to: United States
  1. Products
  2. Accessories
  3. Accessories for identification systems
  4. ID tags for RFID systems UHF

ID tags for RFID systems UHF

  • Large write/read distances up to 80 mm
  • Flush installation of the ID tags in metal
  • Use in temperature ranges up to 130 °C
  • Easy, quick and secure mounting
  • High protection rating for the requirements of harsh industrial environments

ID tags for RFID systems UHF


ID tags for RFID system UHF

ID tags are the information carriers of the RF identification system. They consist of a robust, easy-to-mount housing with integrated transponder. The transponder consists of an antenna coil and a microchip with a memory that can be overwritten up to 100,000 times. The ID tags are fixed to the objects to be coded and thus establish a logical connection between the code and the related object, for example a goods pallet.