1. Homepage
  2. Product news
  3. Process sensors
  4. Evaluates temperatures up to 600 °C: the TR with a new look

Evaluates temperatures up to 600 °C: the TR with a new look

Improved display and evaluation unit for Pt100 / Pt1000 sensors

  • Clearly indicate the acceptable ranges: programmable red/green display
  • Quick and easy handling via 3 pushbuttons with VDMA menu
  • Visualisation of the switching states by clearly visible LEDs
  • Flexible installation thanks to modular concept
  • Versions with analogue (4...20 mA / 0...10 V) or switching output (2 x PNP/NPN)

One unit for many sensors
The TR evaluation unit is a universal control and display unit for connection of PT100 / PT1000 sensors (TT, TM and TS series)

Automatic detection of the probe
The evaluation unit automatically detects whether twowire, three-wire or four-wire Pt100 or Pt1000 sensors are connected.

Wide measuring range
Thanks to the extended measuring range of -100...600 °C, an enormous number of common temperature measurement and monitoring tasks in the manufacturing and process industries can be solved. And, of course, ifm also offers the corresponding temperature sensors.