1. Homepage
  2. Products
  3. W91006

W91006

Splitter box

ZDO8H049MSS0000-12

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Robust housing
  • High protection rating for the requirements of harsh industrial environments
  • Permanent, reliable sealing even when mounted without tools
  • Clearly visible LEDs for indicating switching status and operation
  • Wide operating temperature range
Download
Technische Details
Electrical data
Operating voltage [V] 10...30 DC
Max. current load per module/slot [A] 4
Max. current load total [A] 12
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 290.299
Materials PBT
Number of ports splitter box 8
Remarks
Pack quantity 1 pcs.
Electrical connection - Connection
Connection Connector: 1 x M23; Moulded body: PBT
Electrical connection - slot
Connector: 8 x M12; Moulded body: PBT
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen — We reserve the right to make technical alterations without prior notice. — EN-GB — W91006-00 — 21.10.2005 —