The high frequency capacitance sensing technology allows the LMC level sensor to differentiate between actual product measurement versus false signals from buildup or foam.
- Point level sensor with the most reliable deposit suppression on the market
- Additional features such as plug-and-play replacement, real-time recipe changes and diagnostic feedback via IO-Link
- Media differentiation is possible via IO-Link
- Plug-and-play setup with factory media settings for water or oil
- Compact stainless steelhousing with IP69K environmental protection
- Robust electronics with high shock and vibration resistance
Products and optional accessories are listed below.