Designed with solid state sensing elements, easy pushbutton programming of setpoints, and one-piece construction for mounting makes the TN Series the ideal solution for temperature measurement applications.
- Integrated solution: RTD, display and switching / transmitter output
- Integrated process connections: 1/2" NPT, 1/4" NPT, G 1/2" and G 1/4"
- Additional features such as plug-and-play replacement, real-time recipe changes and diagnostic feedback via IO-Link
- Parameter setup in less than 5 minutes with 3-pushbutton menu
- Configurable for dual switching output (2 x NPN / PNP) or 1 switching and analog output (4… 20 mA / 0… 10 V)
Product and cordset selection, required and optional accessories are listed below.