The vortex flow sensor with integrated temperature measurement is an ideal solution for controlling cooling loops.
- Vortex flow meter simultaneously monitors flow rate up to 25 gpm and fluid temperature up to 194° F
- Additional features such as plug-and-play replacement, real-time recipe changes and diagnostic feedback
- Digital transmission of two process values: flow-rate and temperature
- Two-color TFT digital display rotates for at-a-glance status
- Mounts in-line with rotatable process connections for quick installation
- Selectable outputs for switching and frequency or dual analog
Products, cordsets and optional accessories are listed below.