1. Homepage
  2. Vision sensors by application
  3. Contour / pattern matching

Contour / pattern matching

Sensor type Function

Field of view (mm)

Resolution (mm)

Points to consider

Contour / pattern match

Pattern matching • 15x11...400x300
• 16x12...640x480
• 33x24...1320x945
 
• 0.08… 2.5
• 0.1…4
• 0.3…8
 
• Quick set up with configuration wizard
• PNP/NPN switching or Ethernet IP communication
• Infrared light source
• External lighting available
 
Shape detection
Orientation
Position
Counting
Sorting