1. Homepage
  2. Temperature sensors by application
  3. Water based media

Water based media

Sensor Family Temperature Range Insertion Lengths Signal Construction Visualization Points to Consider

TN
-58…302 °F
-50…150 °C
1"…6" • Transmiter
• Switch
Integrated • Numeric display
• Status LED
• ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TR
-148…1112 °F
-100…600 °C
RTD
dependent
• Transmiter
• Switch
Modular • Numeric display
• Status LED
• ±0.54 °F accuracy
• Accepts 2
• Integrated process connection

TA
-58…392 °F
-50…200 °C
1"…6" Transmitter Integrated Status LED • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TD
-58…392 °F
-50…200 °C
1"…6" Transmitter Integrated • Numeric display
• Status LED
• ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TP
-58…302 °F
-50…150 °C
RTD
dependent
Transmitter Modular Status LED • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TK
-58…572 °F
-50…300 °C
1"…6" Switch Integrated Status LED • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TV
-13…284 °F
-25…140 °C
1"…6" Switch Integrated • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TT / TM
-58…302 °F
-50…150 °C
1"…6" RTD 6, 10 mm RTD probe • ±0.54 °F accuracy
• Two-color display
• Integrated process connection

TS
-40…302 °F
-40…150 °C
various RTD 6, 10 mm cabled RTD probe • ±0.54 °F accuracy
• Two-color display
• Integrated process connection