1. Homepage
  2. Temperature sensors by application
  3. Sanitary

Sanitary

Sensor Family Temperature Range Insertion Lengths Signal Construction Visualization Points to Consider

TCC
-13...320 °F
-25…160 °C
1.2"...21.7" Transmitter Integrated Large status LED • Dual element
• Auto drift detection
• Digital data values
• ± 0.36 °F accuracy

TD
-58...302 °F
-50…150 °C
1.18"…6" Transmitter Integrated Numeric display • ± 0.54 °F accuracy
• One piece stainless steel construction
• 4-digit display
• Fast (1/3 sec) response time

TA
-58…392 °F
-50…200 °C
1.18"…6" Transmitter Integrated Status LED • ±0.54 °F accuracy
• One piece stainless steel construction
• Ultra fast (0.5/2 sec) response time

TM
-40...302 °F
-40...150 °C
1.18"…6" RTD 6 mm RTD probe with integrated process connector • Class A accuracy Pt100
• M12 connection for easy wiring
• Integrated process connection