1. Homepage
  2. Temperature sensors by application
  3. Mobile hydraulics

Mobile hydraulics

Sensor Family Temperature Range Insertion Lengths Signal Construction Visualization Points to Consider

TA
-58…302 °F
-50…150 °C
1"…7.9" Transmiter Integrated • ±0.54 °F accuracy
• 4…20 mA analog output
• DEUTSCH, AMP or M12 electrical connection
• Integrated process connection

TU
-58…302 °F
-50…150 °C
1"…7.9" Transmiter Integrated • ± 0.54 °F accuracy
• 0.5…4.5 VDC analog output
• DEUTSCH, AMP or M12 electrical connection
• Integrated process connection

TM
-40...302 °F
-40…150 °C
1" RTD 6 mm RTD probe with integrated process connector • Class A accuracy Pt100
• M12 connection for easy wiring
• Integrated process connection