1. Homepage
  2. Magnetic overview
  3. Application

Magnetic proximity sensors can detect a magnet through materials such as stainless steel, non-ferrous metal and aluminum, plastic and wood. Depending on the size of the magnet, sensing range up to 100 mm can be obtained.