1. Homepage
  2. Laser sensors overview
  3. Sensor type

Laser sensors have a variety of uses, including error-proofing, long-range detection of small objects and distance measurement. The visible red Class 1 and Class 2 laser light sources provide easy alignment of the sensor, even in bright daylight. ifm’s laser sensors are available in all types – background suppression, polarized retroreflective and through beam.