1. Homepage
  2. Cylinder sensors overview
  3. Application

Magnetic cylinder sensors offer significant advantages over Reed switch technology in terms of durability, repeatability, response time and sensitivity. ifm’s T-slot sensors can be used in any cylinder type – smooth, tie rod, dovetail and integrated profile – using our mounting accessories. These sensors mount directly from the top of the cylinder, so there is no need to remove the end caps.