Envirmonment with exposure to high temperature weld slag and physical impact such as resistance welding, shearing and stamping
Product Family | Connector Type | Jacket Material | Coupling Nut Material | Points to Consider |
---|---|---|---|---|
Female cordsets |
• M8 • M12 |
• PUR • TPE |
• Weld coated brass • PTFE coated brass |
• ecolink technology • 22 and 18 AWG options |
Male cordsets |
M12 | • PUR • TPE |
Weld coated brass | • ecolink technology • Straight and right angle connectors |
Patchcords |
• M8 • M12 |
• PUR • TPE |
• Weld coated brass • PTFE coated brass |
• ecolink technology • 22 and 18 AWG options |
Y-splitters |
• M8 • M12 |
PVC | Weld coated brass | • ecolink technology • Various lengths and configurations |