Environment with exposure to aggressive oils and synthetic coolants, such as machine cutting, deburring, milling and broaching
Product Family | Connector Type | Jacket Material | Coupling Nut Material | Points to Consider |
---|---|---|---|---|
Female cordsets |
• M8 • M12 • M16 • M23 • 1/2" AC • 7/8" mini |
• PVC • PUR • TPE |
• Nickel plated brass • Epoxy coated zinc |
• ecolink technology • 2, 3, 4, 5, 8, 12 and 19 wire versions available • IP67 / IP68 / IP69K • Straight and right angle connectors |
Male cordsets |
• M8 • M12 |
• PVC • PUR |
• Nickel plated brass • Epoxy coated zinc |
• ecolink technology • 2, 3, 4, 5, 8 and 12 wire versions available • IP67 / IP68 / IP69K • Straight and right angle connectors |
Patchcords |
• M8 • M12 |
• PVC • PUR • TPE |
• Nickel plated brass • Epoxy coated zinc |
• ecolink technology • 2, 3, 4, 5 and 8 wire versions available • IP67 / IP68 / IP69K • Straight and right angle connectors |
Wiring blocks |
• M8 • M12 |
PA housing | • Nickel plated brass | • ecolink technology • Single and dual output • Cabled and quick dfisconnect |
Y-splitters |
• M8 • M12 |
• PVC • PUR |
• Nickel plated brass | • ecolink technology • IP67 / IP68 / IP69K • Various lengths and configurations |
T-splitters |
• M8 • M12 |
• TPU housing • PUR housing |
• Nickel plated brass | • ecolink technology • IP67 / IP68 / IP69K |
Female wirable connectors |
• M8 • M12 • M18 • M23 • 1/2" AC • 7/8" mini |
PA housing | • Nickel plated brass • Diecast zinc |
• Straight and right angle connectors • Screw terminal, insulation displacement and solder connections |
Male wirable connectors |
• M8 • M12 • M23 • 1/2" AC • 7/8" mini |
PA housing | • Nickel plated brass • Diecast zinc |
• Straight and right angle connectors • Screw terminal, insulation displacement and solder connections |
Female receptacles |
M12 | – | • Nickel plated brass • Diecast zinc |
• 4 and 5 wire versions • Various mounting thread sizes |
Male receptacles |
• M12 • M8 |
– | • Nickel plated brass • Diecast zinc |
• 4 and 5 wire versions • Various mounting thread sizes |