Outdoor environment with high-level exposure to shock, vibration and electromagnetic interference such as refuse trucks, agriculture vehicles, construction equipment and cranes
Product Family | Connector Type | Jacket Material | Coupling Nut Material | Points to Consider |
---|---|---|---|---|
Female cordsets |
• M8 • M12 • DEUTSCH |
PUR | Stainless steel | • ecolink technology • IP67 / IP68 / IP69K • -40…90 °C temperature range |
Female cordsets for CAN |
M12 | PUR | Nickel plated brass | Cordsets and wirable terminating resistor connector |
Male cordsets for CAN |
• M8 • M12 |
• PVC • PUR • TPE |
• Nickel plated brass • Epoxy coated zinc |
Cordsets and wirable terminating resistor connector |
Patchcords for CAN |
• M8 • M12 |
PA housing | • Nickel plated brass | • Various lengths available • Shielded and twisted cable |
Y-splitters |
• M8 • M12 |
• PVC • PUR |
• Nickel plated brass | Various lengths available |
Patchcords for mobile cameras |
• M8 • M12 |
• TPU housing • PUR housing |
• Nickel plated brass | • For mobile cameras with video output • Various lengths available |