- Connection technology by application
- Food and beverage
Food and beverage connection technology
Environment with sanitary requirements and exposure to high pressure cleaning with chemicals.
Product Family | Connector Type | Jacket Material | Coupling Nut Material | Points to Consider |
---|---|---|---|---|
Female cordsets |
• M8 • M12 • 1/2" AC |
• PVC • MPPE |
• Stainless steel | • ecolink technology • 3, 4, and 5 wire versions available • IP67 / IP68 / IP69K • Straight and right angle connectors |
Male cordsets |
• M8 • M12 |
• PVC • MPPE |
• Stainless steel | • ecolink technology • 3, 4, and 5 wire versions available • IP67 / IP68 / IP69K • Straight and right angle connectors |
Patchcords |
• M8 • M12 |
• PVC • MPPE |
• Stainless steel | • ecolink technology • 3, 4, and 5 wire versions available • IP67 / IP68 / IP69K • Straight and right angle connectors |
Wiring blocks |
• M12 |
• PA housing |
• Stainless steel | • ecolink technology • Single and dual output • Cabled and quick dfisconnect |
Y-splitters |
• M8 • M12 |
• PVC • PUR |
• Stainless steel | • ecolink technology • IP67 / IP68 / IP69K • Various lengths and configurations |
T-splitters |
• M12 | • TPU housing • MPPE housing |
• Stainless steel | • ecolink technology • IP67 / IP68 / IP69K |
Female wirable connectors |
• M12 | PP housing | • Stainless steel | • Straight and right angle connectors • Screw terminal, insulation displacement and solder connections |
Male wirable connectors |
• M12 | PP housing | • Stainless steel | • Straight and right angle connectors • Screw terminal, insulation displacement and solder connections |