• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • Supply Chain Software
  • my ifm
  1. Compact speed monitors
  2. Setup and support
  3. Programming

Speed sensors: Programming

Programming

The following will guide you through the setup and programming steps for the compact speed monitors.

Operation and LED indications

Device status LED indication
Operating voltage is applied Green (permanently on)
In the measuring range Yellow (permanently on)
Outside the measuring range (UL) Yellow (flashing) 2Hz, mark-to-space ratio: 1:1
Outside the measuring range (OL) Yellow (flashing) 2Hz, mark-to-space ratio: 1:1
After power-on in the IO-Link mode = "NO DATA" (PDV=+32764)
If no process data value is measured or max. 120s timeout.
Yellow (flashing) 2Hz, mark-to-space ratio: 1:1

Using IO-Link, the compact speed monitors and be programmed for single point mode (hysteresis normally open or normally closed) or for window mode (where the output is switched between two points). The charts below depict the output functions for the various conditions.

Single point mode

Normally open (switch point logic = 1)

  • SP1: switch-off point
  • SP1 + hyst: switch-on point
  • The “open” output status indicates that a set rotational speed has not been reached.

Normally open output behavior

Normally closed (switch point logic = 0)

  • SP1: switch-on point
  • SP1+hyst: switch-off point.
  • The “closed” output status indicates that a set rotational speed has not been reached

Normally closed output behavior

Function diagram for single point mode where 1 = power-on delay time, 2 = start-up delay time, 3 = output function normally open, 4 = output function normally closed

Window mode

Normally open (switch point logic = 1)

  • SP1: switch-on point window
  • SP1 + hyst: switch-off point
  • SP2: switch-on point window
  • SP2 + hyst: switch-off point

Normally open output behavior

Normally closed (switch point logic = 0)

  • SP1: switch-off point window
  • SP1 + hyst: switch-on point
  • SP2: switch-off point window
  • SP2 + hyst: switch-on point

Normally closed output behavior

Function diagram for window mode where 1 = power-on delay time, 2 = start-up delay time, 3 = output function normally open, 4 = output function normally closed