- SU ultrasonic flow meters
- Get started with inline
- Select sanitary products
SU inline ultrasonic flow meter: Select sanitary products
The SUH line of ultrasonic flow meters from ifm cover a wide variety of sanitary applications with FDA and 3A sanitary approvals. Browse our models below to find the one that's right for your application.
The SUH series is compatible with 90% of conductive and non-conductive water media. The SUH2 and SUH4 part nuimbers also support food oils from 30...68 mm2/s at 40°C. All SUH models include a totalizer output for consumption monitoring.
| Sensor family | Flow rate | Line size | Accuracy for water | Accuracy for food oil | Medium temperature | |
|---|---|---|---|---|---|---|
![]() TFT dispay for at-a-glance viewing of process values |
SUH200 | 1...240 lpm | 1" Clamp | ~ ±2% | ~ ±6% | -4…212 °F -20…100 °C |
| SUH201 | 1...240 lpm or 0.26...63.4 gpm |
1" Clamp | ||||
| SUH400 | 5...1,000 lpm | 2" Clamp | ||||
| SUH401 | 5...1,000 lpm or 1.32...264.18 gpm |
2" Clamp | ||||
![]() Blind |
SUH101 | 1...65 lpm or 0.26...17.17 gpm |
1/2" Clamp | ~ ±2% | - | -40…257 °F -40…125 °C (up to 150 °C / 302 °F for 1 hr) |
| SUH251 | 1...240 lpm or 0.26...63.4 gpm |
1" Clamp | ~ ±2% | ~ ±6% | -40…266 °F -40…130 °C (up to 150 °C / 302 °F for 1 hr) |
|
| SUH301 | 3...375 lpm or 0.8...99.06 gpm |
1-1/2" Clamp | ~ ±2% | - | ||
| SUH451 | 5...1,000 lpm or 1.32...264.18 gpm |
2" Clamp | ~ ±2% | ~ ±6% | ||
| SUH501 | 20...2,400 lpm or 5.2...634 gpm |
2-1/2" Clamp | ~ ±3% | - |
-40…248 °F (up to 150 °C / |
|
| SUH601 | 25...3,600 lpm or 6.6...951 gpm |
3" Clamp | ||||
| SUH701 | 45...6,000 lpm or 11.9...1,585 gpm |
4" Clamp | ||||
| SUH801 | 1...75 lpm or 0.26...19.81 gpm |
3/4" Clamp |