- Mobile industry
- Select products
- Telematics
Telematics for remote maintenance
Unlock the potential of your machinery with real-time analytics. Imagine if your machines could deliver actionable insights directly to your engineering and service teams. Picture being able to diagnose and update machine software remotely. With mobile IoT technology, the digitization of your mobile work machines is effortless. Within minutes, your machines can connect to the cloud, seamlessly exchange information, and display data on a comprehensive dashboard.

mobile IoT is a complete and scalable solution consisting of hardware and software. With a robust and secure modem, you can have seamless integration into your machine via Ethernet or CAN for diagnostic and troubleshooting. Having a gateway on your machine will allow fast transmission of data over a secure network with one point of access. The user can transfer data to and from machines directly via the internet or the cloud. With this solution, you are always informed about the exact condition and location of your machine. Additionally, software updates can be efficiently distributed to the fleet via the mobile IoT cloud.
CR3171 | CR3132 | CR3133 | |
---|---|---|---|
CAN | |||
Ethernet | |||
Wifi | |||
Mobile | |||
Hardwired Internet (WAN) | |||
Bluetooth | |||
GPS | |||
Connectivity | Cellular | N/A | N/A |
Antenna | EC3158 | Integrated | EC3133 |
Cable assembly | EC3146 | EC3146 | EC3146 |
CAN interface for PC | EC2112 | EC2112 | |
Compatible CR products |
|
All | All |
Points to consider | Integrated gyro and accelerometer |