• Products
  • Markets
  • IIoT & Solutions
  • Company
  • Resources
  • my ifm

Remote access

mobile IoT enables simple and secure remote access to machines. This enables better planning of maintenance and servicing, for example, which increases efficiency and reduces costs.

Fleet management

Intelligent fleet management ensures a complete overview of the mobile machinery at all times. Real-time data on location and machine status enable optimum planning and utilisation of resources. In addition, the machines can be configured and access to the machine can be regulated by means of comprehensive rights and role management.

Machine maintenance and updates

The ecolog interface integrated in ecomatmobile components makes it very easy to update the entire machine from a central location in the field. Information on the installed components can also be read. This will form the basis for complete fleet management in the future.

Data management

Recording and evaluating machine data creates the basis for efficient operating processes and for informed decisions regarding operational planning and machine optimisation. Thanks to bidirectional communication, individual signals can be transmitted from the machine to the cloud while parameters can be relayed from the cloud to the machine.