|
Discover IO-Link and provide actionable insight into your manufacturing processes
IO-Link allows you to unlock the data that is already available through IO-Link enabled sensors and actuators and use that data to improve product quality, and machine availability and performance. |
|
|
IP67 field-mountable IO-Link masters replace traditional analog input cards
In typical manufacturing environments, the IO-Link master provides a 100% digital path to your PLC or higher level SCADA system from field-mounted sensors. Available in 4-port or 8-port designs to communicate directrly to your EtherNet/IP, PROFINET, EtherCAT or Modbus TCP fieldbus. Direct connection to your hgiher level system is available through a dedicated IIoT port. |
|
|
IP69K field-mountable IO-Link masters replace traditional analog input cards
In washdown environments typically found in food and beverage manufacturing, the IO-Link master provides a 100% digital path to your PLC or higher level SCADA system from field-mounted sensors. Available in 4-port or 8-port designs to communicate directly to your EtherNet/IP, PROFINET, EtherCAT or Modbus TCP fieldbus. Direct connection to your hgiher level system is available through a dedicated IIoT port. |
|
|
IP20 cabinet-mountable IO-Link masters replace traditional analog input cards
In typical manufacturing environments, the cabinet-mount IO-Link master provides a 100% digital path to your PLC or higher level SCADA system from field-mounted sensors. 20 I/O points are available and the master communicates with your EtherNet/IP, PROFINET, EtherCAT or Modbus TCP fieldbus. Direct connection to your hgiher level system is available through a dedicated IIoT port. |
|
|
IO-Link hubs provide integration of simple digital and analog I/O into IO-Link systems
Machine control does not always require data acquisition, so a combination of IO-Link enabled sensors and non-IO-Link enabled sensors can often be the best approach. The ifm hubs simplify wiring and engineering and uses the available IO-Link bandwidth. |
|
|
IO-Link enabled stack lights provide status indication and control of your process
Traditional signal lamps are designed to be modular -- multiple part numbers for components that are assembled. ifm's 1-, 3-, 5-, and 20-segment stack lights come as a single assembly with programmable colors, alarms and other actions. |
|
|
IO-Link signal converters enhance existing installations with intelligent data
PLCs receive analog, binary or RTD signals from sensors to input cards. ifm's IO-Link signal converters transform these standard signals into IO-Link, preparing your control system for industry 4.0. |
|