O3M151 3D Sensor for mobile applications - Angle of aperture: 70° x 23° - DC; CAN, Ethernet; Connector (requires O3M950)
O3M161 3D Sensor for mobile applications - Angle of aperture: 95° x 32° - DC; CAN, Ethernet; Connector (requires O3M960)
O3M251 3D Sensor for mobile applications - Angle of aperture: 70° x 23° - DC; CAN, Ethernet; Connector (requires O3M950)
O3M261 3D Sensor for mobile applications - Angle of aperture: 95° x 32° - DC; CAN, Ethernet; Connector (requires O3M960)
O3M950 IR illumination unit; DC; MCI; Connector
O3M960 IR illumination unit; DC; MCI; Connector