Components for O3M parameter setting
O3M151 3D sensor for mobile applications; image resolution 3D 64 x 16 Pixel; Angle of aperture 3D 70 x 23 °; DC; CAN; Ethernet; Connector
O3M950 IR illumination unit; DC; MCI; Connector
EC2112 CANfox
E3M121 Connection cable; cable; Approval CE; UKCA
E3M122 Connection cable; cable; Approval CE; UKCA
E3M123 Connection cable; cable; Approval CE; UKCA
EC2114 Set of programming cables; for BasicController and BasicDisplay, not suitable for:, CR0431; 1 m; PVC
E11898 Connection cable; Cable with connector
E12204 Connection cable; Cable with connector
E12205 Connection cable; Cable with connector
E3M131 Female cordset; 15.5 x 15.5 x 43.9 mm; Cable with connector; Approval CE; UKCA
E3M132 Female cordset; 15.5 x 15.5 x 43.9 mm; Cable with connector; Approval CE; UKCA
E3M133 Female cordset; 15.5 x 15.5 x 43.9 mm; Cable with connector; Approval CE; UKCA
E3M100 Mounting bracket for 3D sensors
E3M103 Mounting set for 3D sensors
E3D300 Operating software