O3M connection components
O3M151 3D sensor for mobile applications; image resolution 3D 64 x 16 Pixel; Angle of aperture 3D 70 x 23 °; DC; CAN; Ethernet; Connector
O3M950 IR illumination unit; DC; MCI; Connector
CR1200 Process and dialogue module PDM360 NG-12; Color display; 12"; Display resolution 1024 x 768; Dimensions 245 x 324 x 62 mm
CR1201 Process and dialogue module PDM360 NG-12; Color display; 12"; Display resolution 1024 x 768; Dimensions 245 x 324 x 62 mm
E3M121 Connection cable; cable; Approval CE; UKCA
E3M122 Connection cable; cable; Approval CE; UKCA
E3M123 Connection cable; cable; Approval CE; UKCA
E11596 Female cordset; Operating voltage < 30 V AC; 2 m; PUR; Housing materials PUR; IP 68; Free from halogen yes; gold-plated contacts yes
E11597 Female cordset; Operating voltage < 30 V AC; 5 m; PUR; Housing materials PUR; IP 68; Free from halogen yes; gold-plated contacts yes
EVC492 Female cordset; 5 m; PUR; Housing materials housing: TPU (urethane) black; sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Free from halogen yes; gold-plated contacts yes
EVC070 Female cordset; Operating voltage < 60 V AC; 2 m; PUR; Housing materials housing: TPU (urethane) orange; sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Free from halogen yes; gold-plated contacts yes
EVC071 Female cordset; Operating voltage < 60 V AC; 5 m; PUR; Housing materials housing: TPU (urethane) orange; sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Free from halogen yes; gold-plated contacts yes
EVC002 Female cordset; Operating voltage < 250 V AC; 5 m; PUR; Housing materials housing: TPU (urethane) orange; sealing: FKM; IP 65; IP 67; IP 68; IP 69K; Free from silicone yes; Free from halogen yes; gold-plated contacts yes
E3M131 Female cordset; 15.5 x 15.5 x 43.9 mm; Cable with connector; Approval CE; UKCA
E3M132 Female cordset; 15.5 x 15.5 x 43.9 mm; Cable with connector; Approval CE; UKCA
E3M133 Female cordset; 15.5 x 15.5 x 43.9 mm; Cable with connector; Approval CE; UKCA
E3M100 Mounting bracket for 3D sensors
E3M103 Mounting set for 3D sensors
E3D300 Operating software