Service Center 800-441-8246
  1. Homepage
  2. Application packages
  3. Protection for pumps

Full protection for your pumps

Peace of mind: monitoring and condition-based maintenance of pumps

Continuous diagnostics:
Full coverage of the real operating hours.

Early diagnostics:
Monitoring of imbalance, wear and overall vibration.

Maximum efficiency:
Permanent diagnostics keep pressure and flow within tolerance.

Easy integration:
ifm provides individual solutions suited for different types of pumps.

ifm application package – applications.
Centrifugal pumps, as used in:

  • lubricant systems for machine tools
  • boreholes
  • water supply
  • sewage treatment
  • cooling circuits
  • wastewater treatment plants
  • engine cooling supply systems
  • lubricant circuits on presses

Reduce costs
Condition-based maintenance when required instead of fixed service intervals. Replacement of parts can be planned.

Prevent unplanned downtime
Basic monitoring; detect cavitation, cavitation caused by soiling, motor faults, shaft misalignment, imbalance vibration or dry running in good time.

Process optimization
Data acquisition and analysis.
Cleaning as required.

Implementation independent of your IT department
Application package from the sensor to evaluation and network-based analysis. Scalable: Can be extended to other applications and / or ERP systems.