Service Center 800-441-8246
  1. Homepage
  2. Application packages
  3. Protection for cooling systems

Full protection for your cooling circuits

Peace of mind: Monitoring and condition-based maintenance of the cooling water supply

Continuous diagnostics:
Heat transfer and flow as well as the actual operating hours are monitored.

Early detection:
Detection of contamination and leakage or weld tip loss.

Maximum efficiency:
Permanent diagnostics of contamination, e.g. in the filter or at the welding gun.

Easy integration:
ifm provides individual solutions which are suited for different cooling water systems.

ifm application package – applications
Monitoring of cooling water systems, for example, on:

  • injection molding machines
  • machine tools with spindle cooling
  • robot welding guns
  • heat exchangers
  • all machines with cooling and heating

Reduce costs
Condition-based maintenance when required instead of fixed service intervals. Replacement of parts can be planned.

Prevent unplanned downtime
Leakage in the pipe or in the flexible hose system, kinks in the hose or blockage by particles in the cooling water circuit are detected early.

Optimize processes
Data acquisition and analysis. Maintenance when needed.

Implementation independent of your IT department
Application package from the sensor to evaluation and network-based analysis. Scalable: can be extended to other applications and / or ERP systems.