1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Sensors for limited space
  6. IE5112

Article no longer available - archive entry

IE5112

Inductive sensor

IEC3002-BNOG/6M

{{'OPTIONAL_INFO' | productAvailability | error}}

Dear customer,
Unfortunately, this data sheet is not available in the requested language. If you have any further questions, you can contact us by e-mail.

Best regards
Your ifm team

  • Particularly short housing
  • For use where space is restricted
  • Space-saving connection technology
  • Long sensing range for high uptime
  • Very high switching frequency
  • ce
Download
Technische Details
Product characteristics
Electrical design NPN
Output function normally closed
Sensing range [mm] 2
Housing Threaded type
Dimensions [mm] M8 x 1 / L = 35
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class III
Reverse polarity protection no
Outputs
Electrical design NPN
Output function normally closed
Max. voltage drop switching output DC [V] 1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 800
Short-circuit protection no
Overload protection no
Monitoring range
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminum: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch-point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 5515
Mechanical data
Housing Threaded type
Mounting non-flush mountable
Dimensions [mm] M8 x 1 / L = 35
Thread designation M8 x 1
Material PBT
Displays / operating elements
Display
Switching status 1 x LED, yellow
Accessories
Accessories (supplied)
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 6 m, PVC; 3 x 0.14 mm²
ifm efector, inc. • 1100 Atwater Drive • Malvern • PA 19355 — We reserve the right to make technical alterations without prior notice. — EN-US — IE5112-00 — 13.01.2017 —