1. Homepage
  2. Products
  3. Identification systems
  4. RFID for data size <16 bits
  5. Antennas

RFID 125 kHz - RFID antennas

  • Compact and robust housing
  • Long write/read distance
  • Industry standard M12 connection for simple wiring


RFID antennas

RFID antennas enable non-contact reading from and/or writing to RFID transponders (ID tags). The data is converted into digitally coded values and provided to the AS-i control level without further programming. Applications are found in production lines, where the units are used for material flow control.
The sturdy M12 RFID antennas are ideally suited for applications with limited mounting space. In factory automation and conveying, the rectangular version or the type M18 or M30 is used.
Antenna adapters increase the range and the operating distance, ensuring reading reliability even in difficult operating conditions.