1. Homepage
  2. Products
  3. Process sensors
  4. Level sensors
  5. Flush mount pressure sensors with digital display, Type P

Level sensors - Flush mount pressure sensors with digital display, Type P

  • Continuous level and point level measurement with analog / switching output
  • Independent of conductivity and dielectrics of the medium
  • High precision ceramic measuring cell with long-term stability
  • Specially for the use in hygienic applications
  • Flush process connection with a large variety of commonly used process adapters


Flush pressure sensors with display

Flush-mount pressure sensors of the PI and PF series are used for reliable hydrostatic level measurement and system pressure measurement in pipes. Flush-mount installation in the tank or vessel wall ensures reliable cleaning and sterilisation in the process. The housing is potted, offering optimum protection against ingress of moisture and aggressive media. Thanks to a broad selection of process adapters, the sensors can be used in nearly all industrial applications.
Parameter setting is effected via the buttons on the sensor. The highly visible display, combined with a user-friendly interface, enables fast and easy set-up.