1. Homepage
  2. Products
  3. Process sensors
  4. Flow sensors / flow meters
  5. Thermal flow switches, Type SI

Thermal flow switches, Type SI

  • Optimized for water, oils and air
  • Measurement of flow and temperature at the same time
  • Red/green color change for process values
  • Adjustable inside pipe diameter from 25...400 mm
  • The process connection can be rotated for optimum alignment


Compact flow sensors with stainless steel housing


The flow sensors of the SI5 series serve to monitor liquids and gases in pipes. Thanks to a broad selection of process adapters, the sensors can be used in nearly all industrial applications. They are frequently used in cooling circuits, e.g. in steelworks, the automotive industry and in glassmaking. Further application areas include water management and cleaning processes in the food and beverage industry.
Their robust stainless steel housing provides high reliability even in harsh operating conditions.
The flow range and the switch points are adjusted using a pushbutton on the unit. A multicolour LED display indicates the nominal flow range and the switch point.
Electronic locking of the settings prevents unintentional maladjustment. The possibility of restoring the factory settings provides additional safety.