1. Homepage
  2. Products
  3. Process sensors
  4. Pressure sensors
  5. Flush sensors with display for hazardous locations

Pressure sensors - Flush mount sensors for hazardous locations, Type PI

  • Two switching outputs or one switching and one analog output
  • Hygienic, flush design
  • High overall accuracy and electronic temperature compensation
  • Zero and span adjustable
  • For applications in hazardous areas


Flush mountable sensors with display for hazardous areas

The flush mountable pressure sensors of the PI series with full stainless steel housing can be used in potentially explosive atmospheres of process plants. They are primarily used for hydrostatic level measurement in vessels and tanks.
The units have a switching output which can be programmed as normally closed or normally open, and a scalable analogue output for the output of the measured values.
Parameter setting is effected via the buttons on the sensor. The highly visible display, combined with a user-friendly interface, enables fast and easy set-up. The high repeatability and minimal conformity errors of the measured values ensure good long-term stability.