1. Homepage
  2. Products
  3. Position sensors
  4. Inductive sensors
  5. Small cylindrical housings

Inductive sensors - Small cylindrical housings

  • Space-saving design
  • Five different types: Ø 3, Ø 4, M5, Ø 6.5, M8
  • Space-saving connection technology
  • Long sensing range for high uptime
  • Wide operating temperature range


Small cylinder types

Thanks to their short housing length, these inductive sensors are perfectly suited for applications where space is at a premium. This makes them an ideal choice for robotics, assembly and handling applications. The small sensors reach switching frequencies of up to 5,000 Hz - and this over the whole temperature range. The stainless steel housing allows a tightening torque during the mounting which is up to two times higher than in the case of standard sensors.