- Продукти
- SR0152
Control monitor for flow sensors
SR0152
VS3000/24VDC 180°
Control monitor for flow sensors
SR0152
VS3000/24VDC 180°
- Для прямого підключення датчиків потоку
- Вбудований контроль потоку, температури та проводки
- Налаштовувані комутаційні виходи для контролю потоку і температури
- Добре видимий кольоровий світлодіодний дисплей
- Сигнальний вихід через безпотенційні релейні контакти
phase-out article
Alternative articles: SR0150 Product comparison: SR0152 / SR0150 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | Flow monitoring; Temperature monitoring; Wire monitoring |
---|
Electrical data
Operating voltage tolerance [%] | -20...10 |
---|---|
Operating voltage [V] | 24 DC |
Current consumption [mA] | 90 |
Protection class | III |
Reverse polarity protection | no |
Power-on delay time [s] | 10...80; (adjustable (fixed-value resistors terminals 22-23)) |
Number of channels | 1 |
Outputs
Performance in case of a fault | In case of undervoltage all relays are de-energised; the LED "LOW VOLTAGE/WIRE BREAK-RELAY" lights |
---|---|
Electrical design | relay |
Contact rating | 4 A (250 V AC / 30 V DC) |
Switching function flow monitoring | relay energised when flow is present and during the power-on delay time |
Switching function temperature monitoring | relay energised when temperature is exceeded |
Switching function wire break monitoring | relay de-energised in case of wire break or short circuit |
Short-circuit proof | no |
Overload protection | no |
Response times
Response time [s] | < 3 |
---|
Software / programming
Adjustment of the switch point | potentiometer |
---|---|
Selection liquids / gases | wire bridge; on delivery: monitoring of liquids.; for monitoring of gases: link terminals 23 / 24. |
Switch point setting | potentiometer |
Temperature range [°C] | 0...80 |
Repeatability of the set switch point [K] | 4 |
Operating conditions
Ambient temperature [°C] | -20...60 | |
---|---|---|
Note on ambient temperature |
|
|
Protection | IP 20 |
Tests / approvals
MTTF [ANN] | 263 |
---|
Mechanical data
Weight [g] | 215 |
---|---|
Housing | housing for DIN rail mounting |
Dimensions [mm] | 100 x 25 x 103 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Electrical connection
Required protection | miniature fuse to IEC60127-2 sheet 1; ≤ 5 A; fast acting |
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Connection | COMBICON connector: |
---|