Inductive sensor
NN507A
INE2004DN/1D/1G/2G/SOCKET M12
Inductive sensor
NN507A
INE2004DN/1D/1G/2G/SOCKET M12
- Для контролю положення клапанів
- Для надійного зворотного зв'язку на вентильних приводах
- Для підключення до іскробезпечних ланцюгів
- Безконтактна система та самоочищення
Product characteristics
Output function | 2 x normally closed |
---|---|
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 33 x 60 x 92 |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to certified intrinsically safe circuits with the max. values: U = 15 V / I = 50 mA / P = 120 mW |
Operating voltage [V] | 8.2 DC; (1kΩ) |
Supply voltage DC [V] | 7.5...15; (when used outside the hazardous area) |
Current consumption [mA] | < 1; (disabled; conductive: > 2,1) |
Protection class | III |
Actuator wiring | connection to certified intrinsically safe circuits of solenoid valves with the max. values: U = 28 V / I = 250 mA / P = 750 mW (bis 40 °C) / P = 650 mW (bis 70 °C); (When used in gas atmospheres (group II) the following maximum values are permitted: U = 28 V / P = 1,1 W; These values must not be exceeded.) |
Outputs
Output function | 2 x normally closed |
---|---|
Switching frequency DC [Hz] | 500 |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 1...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 65; IP 67 |
Tests / approvals
Approval | BVS 14 ATEX E 005 X; IECEx BVS 14.0005X | ||
---|---|---|---|
ATEX marking | II 1G Ex ia IIB T4 Ga Ta: -25...70 °C | ||
II 2G Ex ia IIC T4 Gb Ta: -25...70 °C | |||
II 1D Ex ia IIIB T135 °C Da Ta: -25...70 °C | |||
EMC |
|
||
Vibration resistance |
|
||
Shock resistance |
|
Safety classification
Max. internal capacitance [nF] | 60; (per intrinsically safe circuit) |
---|---|
Max. internal inductance [µH] | 130; (per intrinsically safe circuit) |
Mechanical data
Weight [g] | 220.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 33 x 60 x 92 |
Materials | housing: PA |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
terminal strip in the terminal chamber: ...2.5 mm²; Cable gland: M20 X 1.5 |
Electrical connection - socket
Connection | Connector: 1 x M12; coding: A |
---|