Inductive sensor
IN5458
INS3002DBPKG/US-100-YPS/S6A/14
Inductive sensor
IN5458
INS3002DBPKG/US-100-YPS/S6A/14
- Для контролю положення клапанів
- Для надійного зворотного зв'язку на вентильних приводах
- Безконтактна система та самоочищення
- Висока стійкість до ударів та вібрації
Product characteristics
Electrical design | PNP |
---|---|
Output function | 2 x normally open |
Sensing range [mm] | 2 |
Housing | rectangular |
Application
Special feature | Magnetic-field immune |
---|---|
Magnetic-field immune | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | 2 x normally open |
Max. voltage drop switching output DC [V] | 2 |
Permanent current rating of switching output DC [mA] | 200 |
Switching frequency DC [Hz] | 25 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 2 |
---|---|
Real sensing range Sr [mm] | 2 ± 10 % |
Operating distance [mm] | 0...1.62 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.85 / aluminium: 0.4 / copper: 0.3 |
---|---|
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 59.5 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Materials | housing: ABS |
Length L [mm] | 140 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Connector: 1 x M12; coding: A |
---|