Inductive sensor
IGC002
IGK2012-ARKA/M/LS-104AK
Inductive sensor
IGC002
IGK2012-ARKA/M/LS-104AK
- Для застосування у верстатобудуванні та металообробці
- Стійкість до олив та мастильно-охолоджувальних емульсій
- Велика відстань спрацьовування для безперебійної роботи
- З комбінованим ступенем AC/DC
- Високий ступінь захисту для відповідності вимогам складних умов експлуатації
Product characteristics
Output function | normally open |
---|---|
Sensing range [mm] | 12 |
Housing | threaded type |
Dimensions [mm] | M18 x 1 |
Application
Special feature | Gold-plated contacts; Increased sensing range |
---|---|
Application | Use in machine tools, coolants and lubricants |
Electrical data
Frequency AC [Hz] | 47...63 |
---|---|
Operating voltage [V] | 20...140 AC/DC |
Protection class | II |
Reverse polarity protection | yes |
Max. power-on delay time [ms] | 1000 |
Outputs
Output function | normally open |
---|---|
Max. voltage drop switching output DC [V] | 5.5 |
Max. voltage drop switching output AC [V] | 5.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 1 |
Permanent current rating of switching output AC [mA] | 200 |
Permanent current rating of switching output DC [mA] | 200 |
Short-time current rating of switching output [mA] | 1200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 400 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 12 |
---|---|
Real sensing range Sr [mm] | 12 ± 10 % |
Operating distance [mm] | 0...9.7 |
Increased sensing range | yes |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [X01] | 3...15 |
Switch point drift [X01] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MTTF [ANN] | 394 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 74.4 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M18 x 1 |
Thread designation | M18 x 1 |
Materials | housing: brass white bronze coated; sensing face: PBT uncoloured |
Displays / operating elements
Display |
|
---|
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connector: 1 x 1/2"; coding: C; Contacts: gold-plated |