RFID tag
E80377
ID-TAG/R20X2,5/06
RFID tag
E80377
ID-TAG/R20X2,5/06
- RFID tag 13.56 MHz - ISO15693
- Reliable coding of workpiece carriers and products
- Компактний корпус для використання в місцях з обмеженим простором
Application
Operating temperature (active) [°C] | -40...85 |
---|---|
Peak temperature (passive) [°C] | 90; (duration of test: 1 x 100 h) |
Electrical data
Operating frequency [MHz] | 13,56 |
---|---|
Memory size [bit] | 2528 |
Memory type | EEPROM |
Chip type | ICODE SLIX |
Number of blocks | 28 |
Block size [Byte] | 4 |
Unique Identification Number (UID) [Byte] | 8 |
RFID standard | ISO 15693 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...90 |
Protection | IP 68 |
Tests / approvals
Radio approval | ISO 15693 |
---|
Mechanical data
Weight [g] | 2.9 |
---|---|
Type of mounting | installation on non-metal materials; (sticking to a surface) |
Dimensions [mm] | Ø 20 / L = 3 |
Materials | PPA |
Remarks
Pack quantity | 1 pcs. |
---|
Other data
Reading distance when mounted on non-metal (mm)
ANT410 / DTI410 | 14 |
ANT411 / DTI411 | 20 |
ANT420 / DTI420 / DTM424 / DTI424 / DTM426 | 12 |
ANT421 / DTI421 / DTM425 / DTI425 / DTM427 | 30 |
ANT430 / DTI430 / DTM434 / DTI434 / DTM436 | 25 |
ANT431 / DTI431 / DTM435 / DTI435 / DTM437 | 40 |
ANT513 / DTI513 / DTC510 | 50 |
ANT515 / DTI515 / ANT516 / DTI516 | 25 |
ANT600 / DTI600 | 110 |