RFID tag
E80302
ID-TAG/TRIANGLE HOUSING/01
RFID tag
E80302
ID-TAG/TRIANGLE HOUSING/01
- RFID tag 125 kHz - Q5
- Reliable coding of workpiece carriers
- tag fixture for workpiece carriers
Application
Application | coding of workpiece carriers in routing conveyors |
---|---|
Operating temperature (active) [°C] | -40...85 |
Peak temperature (passive) [°C] | 120; (duration of test: 1 x 100 h) |
Electrical data
Operating frequency [MHz] | 0,125 |
---|---|
Memory size [bit] | 224 |
Max. read cycles | unlimited |
Max. write cycles | 100000 |
Operating conditions
Ambient temperature [°C] | -40...85 |
---|---|
Storage temperature [°C] | -40...90 |
Protection | IP 67 |
Tests / approvals
Shock resistance |
|
||
---|---|---|---|
Vibration resistance |
|
||
MTTF [ANN] | 2854 |
Mechanical data
Weight [g] | 10.1 |
---|---|
Housing | tag fixture for workpiece carriers |
Dimensions [mm] | 18 x 33 x 16.9 |
Materials | PBT orange; PA black |
Аксесуари
Items supplied |
|
---|
Remarks
Remarks |
|
||||
---|---|---|---|---|---|
Pack quantity | 1 pcs. |
Other data
read/write distance (mm)
positioning of the ID tag | read | write | ||
DTA100 | front side | 20 | 10 | |
DTA101 | front side | 20 | – |
All indications apply to static read/write operations. | |
Indications without comment refer to the installation of ID tags in non-metallic environments. |