Welding adapter for process sensors
E30072
WELDING ADAPT G1 O-RG
Welding adapter for process sensors
E30072
WELDING ADAPT G1 O-RG
- Welding adapter for process sensors
- Для застосування в промисловому та гігієнічному середовищі
- Міцне виконання з нержавіючої сталі для використання у важких умовах експлуатації
- Висока стійкість до тиску
Application
Pressure rating [bar] | 150 | |
---|---|---|
Note on pressure rating |
|
Tests / approvals
Pressure Equipment Directive | A possible classification to PED depends on the application and has to be carried out by the user / operator. |
---|---|
Safety instructions | The compatibility between medium and product material has to be checked in all applications. |
Mechanical data
Weight [g] | 292.5 |
---|---|
Materials (wetted parts) | stainless steel (1.4404 / 316L) ; surface characteristics : Ra<0,4 / Rz 4; O-ring: FPM; O-ring: EPDM |
Sensor connection | G 1 sealing cone |
Process connection | welding adapter Ø 50 mm |
Sealing | Gasket |
Аксесуари
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|